North Face
Male Soft Shell vest
Cover your core without restricting mobility in this abrasion- and wind-resistant vest that has a warm, technical gridded fleece interior for additional comfort. Cover your core without restricting mobility in this abrasion- and wind-resistant vest that has a warm, technical gridded fleece interior for additional comfort.
- 306 g/m2 WindWall®—100% polyester with durable water-repellent (DWR) finish (solid)
- 316 g/m2 WindWall®—100% polyester with durable water-repellent (DWR) finish (heather)
- Highly wind-resistant with wind permeability at less than 10 CFM (0 CFM is 100% windproof)• Brushed micro-gridded fleece interior
- Durable water-repellent (DWR) finish
- Reverse-coil center front zipper and hand pockets
- Hem cinch-cord
- Embroidered The North Face logo on left hem and right back shoulder
BENEFITS
DURABLE WATER-REPELLENT: DWR is applied to the face of the fabric to provide the first line of defense against wet weather.
WIND PROTECTION: WindWall® fabrics greatly reduce the effects of wind chill while providing flexibility and breathability to stay comfortable without overheating.
$95.00