Currency
My Cart
My Account
Currency
North Face

Female Soft Shell vest

Cover your core without restricting mobility in this abrasion- and wind-resistant vest that has a warm, technical gridded fleece interior for additional comfort. Cover your core without restricting mobility in this abrasion- and wind-resistant vest that has a warm, technical gridded fleece interior for additional comfort. 

  • 306 g/m2 WindWall®—100% polyester with durable water-repellent (DWR) finish (solid)
  • 316 g/m2 WindWall®—100% polyester with durable water-repellent (DWR) finish (heather)
  • Highly wind-resistant with wind permeability at less than 10 CFM (0 CFM is 100% windproof)• Brushed micro-gridded fleece interior
  • Durable water-repellent (DWR) finish
  • Reverse-coil center front zipper and hand pockets
  • Hem cinch-cord
  • Embroidered The North Face logo on left hem and right back shoulder


BENEFITS
DURABLE WATER-REPELLENT: DWR is applied to the face of the fabric to provide the first line of defense against wet weather.
WIND PROTECTION: WindWall® fabrics greatly reduce the effects of wind chill while providing flexibility and breathability to stay comfortable without overheating.

$95.00
- +